The “Data Logger Library” package (PS5609-Log) contains the:
-
“DataLogger” and “DataLoggerEco” library (licensed)
-
“Multilogger” library (technology preview, documentation in the examples folder)
The data logging function block library (“DataLogger” and “DataLoggerEco”) contains 5 function blocks for the purpose of advanced time-stamped data logging for different use cases.
In the most challenging use case, it also can be called buffering:
The AC500 application program generates or receives data which are normally transmitted to a telecontrol system for storage (historian databases) and further processing or displaying to the end user (SCADA, reporting). Typically, these may be remote applications like water- or oil-pumping or electrification stations or solar power plants. The connection between these remote stations with an AC500 and a central SCADA/telecontrol station is not always stable (mobile or wired internet) or only sporadically connected. Sporadically connected can be by intention, e.g. to save communication costs or open ports/connections to be used with a control station only in a limited way. Still owners or even authorities often require gapless data for compliance/prove of correct operation, billing or other purposes.
-
Then the data logging function blocks buffer or store data in case of a broken or intentionally interrupted connection between AC500 and the telecontrol system and automatically retrieves and resends the data once online again and/or requested, while already newer data has to be buffered in parallel.

- 1
-
AC500 application (remote substation)
- 2
-
Telecontrol (control station)
-
The “Data Logger Library” can be also used as an event recorder. In this special mode data is continuously recorded in a ring buffer which can be read out after a certain event x (e.g. outage) in order to analyze the values especially before but also after the event x.
OR
-
Data can be logged only (and on command transferred to the FTP area to be analyzed offline or taken out via the memory card).
The following figure gives an overview of the described interaction of the data logging function blocks. There is always an input function block (“Logxx_Input”) needed which transfers the input data into data sets with timestamp for use by the data logger (“LogHandling”). An output function block (Logxx_Output) receives the current or retrieved data from the data logger in case of communication or further processing. The input function blocks “Logxx_Input”, the function block “LogHandling” and the output function blocks “Logxx_Output” communicate via SRAM FIFOin and FIFOout areas in the memory. The SRAM FIFOin is power-fail-safe intermediate buffer and help in decoupling time wise and speeding up the necessary write/read operations on the logging file structures significantly. These read/write operations on the files are done in blocks of data sets, enabling a comparably fast interaction with the otherwise slow file system.

Each data logger application requires the main function block “LogHandling”, one of the input function blocks to provide data to be logged and one output function block to retrieve the data and send the data to telecontrol (SCADA).
As input and output function blocks 2 different types exist:
-
For data logging of an interrupted IEC 60870 communication, the function blocks “LogIec60870_Input” and “LogIec60870_Output” are provided. The IEC 60870 data logging function blocks support the IEC data types and work internally with the standard AC500 IEC 60870 library. The IEC data logging output function block does not need special handling or control/inputs.
-
For other types of general data “LogGeneric_Input” and “LogGeneric_Output” are provided. The generic data logging function blocks support an even larger variety of data types. The generic output function block needs to be handshake with for each data set, in order to retrieve the data from the data logging files. Therefore the generic function blocks can also be used to integrate the data logging into any other protocol, e.g. Modbus.
The function block “LogHandling” ensures that also several consecutive and fast interruptions can be handled without losing data. While the log file is replayed, arriving new data is stored in the SRAM FIFOin and added to the data logging files in parallel (File FIFO) if the SRAM FIFOin becomes full (during that short time the log file replay is paused). Nevertheless any data send to a control station via a communication is always with the oldest data first (FIFO = "First In First Out").
As for normal Ethernet default setting it takes up to 30 seconds before a communication break is detected (e.g. with TCP/IP protocols the following has to be done):
-
The data rate at which data might have to be buffered in case of a communication break has to be estimated and possibly minimized, especially the threshold option has to be checked carefully if used. A worst case test is advised with the application if in doubt.
-
Ping mechanism should be used in the substation. This is done in the example program for the IEC logger. With this ping the interruption is detected much faster e.g. here after 1-2 seconds (can be configured in the example program - the configurable “SecureReadTime” must be considered in this context. This ensures that the time delay - before a loss of connection is detected and is compensated).
As the SRAM FIFO has to store data during this time its size limits the data rate. The SRAM FIFO size is 160 data sets (or 60 data sets on AC500-eCo). If data rate is too high, FIFO will overflow. The maximum data rate is depending on the CPU type, storage media (memory card/flash disk) and cycle time configured, and must be determined by trial and error if high.
The data rates for storing only without this detection can be much higher and depends on the CPU and memory type chosen. The data is always logged in directly readable csv format.
Depending on the input function block and data type, the log file contains only one or up to 32 data variables per timestamped data set. The data logging files can be configured (up to 65k data sets per file, up to 999 consecutive log files, file name extension).