In CODESYS version 3.5 SP17 and CODESYS J1939 Manager SL version 4.0.0.0, the J1939 configurator is no longer supplied with a parameter group / signal database. The old database is no longer supported.
However, you can post-install a DBC database in the J1939 Manager. A database can be purchased, for example from CSS Electronics: ⮫ https://www.csselectronics.com/screen/product/j1939-dbc-file-pgn-spn
If you do not install a database, then you can also configure parameter groups and signals manually on the “User-Defined” tab.
|
“Databases” |
List with names of installed databases (DBC or DB format) |
|
“Install” |
Opens the file manager to select a J1939 file (DBC or DB format). The J1939 files
are usually stored in " |
|
“Uninstall” |
Uninstalls the selected database |
|
“Set as default” |
Sets a database as the default database. This database is then set as default in the “Add Parameter Group” and “Add Signal” dialogs. |
See also