In cases of short circuit or overload, the digital outputs are turned off. The module performs reactivation automatically. Thus, an acknowledgement of the errors is not necessary. The error message is stored via the LED.
|
E1 ... E4 |
d1 |
d2 |
d3 |
d4 |
Identifier 000 ... 063 |
AC500 display |
<− Display in |
|
|---|---|---|---|---|---|---|---|---|
|
Class |
Comp |
Dev |
Mod |
Ch |
Err |
PS501 PLC browser |
||
|
Byte 6 Bit 6 ... 7 |
- |
Byte 3 |
Byte 4 |
Byte 5 |
Byte 6 Bit 0 ... 5 |
FBP diagnosis block |
||
|
Class |
Interface |
Device |
Module |
Channel |
Error Identifier |
Error message |
Remedy |
|
|
1) |
2) |
3) |
4) |
|||||
|
Module error |
||||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
19 |
Checksum error in the I/O module |
Replace I/O module |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
3 |
Timeout in the I/O module |
||
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
40 |
Different hard-/firmware versions in the module |
||
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
43 |
Internal error in the module |
||
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
36 |
Internal data exchange failure |
||
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
9 |
Overflow diagnosis buffer |
New start |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
26 |
Parameter error |
Check master |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
11 |
Process voltage too low |
Check process voltage |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
4 |
14 |
1 ... 10 |
31 |
31 |
45 |
Process voltage is switched off (ON −> OFF) |
Process voltage ON |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
Channel error DA502 |
||||||||
|
4 |
14 |
1 ... 10 |
2 |
0 ... 15 22 ... 29 5) |
47 |
Short-circuit at a digital output |
Check connection |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
Channel error DA502 |
||||||||
|
4 |
14 |
1 ... 10 |
1 |
16 ... 19 6) |
48 |
Analog value overflow or broken wire at an analog input |
Check input value or terminal |
|
|
11 / 12 |
ADR |
1...10 |
||||||
|
4 |
14 |
1 ... 10 |
1 |
16 ... 19 6) |
7 |
Analog value underflow at an analog input |
Check input value |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
4 |
14 |
1 ... 10 |
1 |
16 ... 19 6) |
47 |
Short circuit at an analog input |
Check terminal |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
4 |
14 |
1 ... 10 |
3 |
20 ... 21 7) |
4 |
Analog value overflow at an analog output |
Check output value |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
4 |
14 |
1 ... 10 |
3 |
20 ... 21 7) |
7 |
Analog value underflow at an analog output |
Check output value |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
Remarks:
|
1) |
In AC500, the following interface identifier applies: 14 = I/O bus, 11 = COM1 (e.g. CS31 bus), 12 = COM2. |
|
2) |
With "Device" the following allocation applies: 31 = module itself, 1 ... 10 = communication interface module 1 ... 10, ADR = hardware address (e.g. of the DC551) |
|
3) |
With "Module" the following allocation applies depending on the master: Module error: I/O bus: 31 = Module itself; COM1/COM2: 1 ... 10 = expansion 1 ... 10 Channel error: I/O bus = module type (1 = AI, 3 = AO, 4 = DC); COM1/COM2: 1 ... 10 = expansion 1 ... 10 |
|
4) |
In case of module errors, with channel "31 = module itself" is output. |
|
5) |
Ch = 22 ... 29 indicate the digital inputs/outputs DC16 ... DC23 |
|
6) |
Ch = 16 ... 19 indicates the analog inputs AI0 ... AI3 |
|
7) |
Ch = 20 ... 21 indicates the analog outputs AO0 ... AO1 |