Symbol:
The tab manages the settings for standard dialogs which open when virtual user input is desired, for example, because no external keyboard or mouse is available.




NOTICE

The global settings in the Visualization Manager are effective for use in a TargetVisu or WebVisu only.
If a corresponding setting is also available in the input configuration of the respective visualization element, then it is used.
In the input configuration of an element, you define which action is opened by the standard dialog defined here.
|
“Numpad” |
Dialog representing a virtual numeric keypad Preset:“VisuDialogs.Numpad” Opens when the visualization user clicks in an input field for a number |
|
“Keypad” |
Dialog representing a virtual keyboard Preset: “VisuDialogs.Keypad” Opens when the visualization user clicks in an input field for a text |
|
“Use text input with limitation” |
Dialog which also displays and controls the value range limiting the input Default: “VisuDialogs.TextinputWithLimits”
Requirement: Unless the visualization is run as a TargetVisu or WebVisu, the “Default Test Input” setting has to be configured with “Keyboard” (in the object of the variant under “Visualization Manager”, under “Input handling option”). |
|
Note: The origin of the coordinate system of the visualization window is located in the upper left corner. The positive horizontal X-axis runs to the right. The positive vertical Y-axis runs downwards. |
|
|
“Centered” |
The dialog opens in the middle of the screen. |
|
“Open centered on the element” |
The dialog opens in the middle above the element and hides it. |
|
“Open next to the element” |
The dialog is placed next to the element dynamically and optimized. |
|
“Open at defined position” “X” “Y” |
The dialog opens at the position set with “X” and “Y”. |
|
You can configure your visualization with a user management. To do this, configure an element input for opening a user management. The TIP: You can also use other visualizations as user management dialogs. The presets must be changed here in order to do this. |
|
|
“Login dialog” |
User management dialog for login, prompting the user for a user name and password The dialog appears in the input event for an element that executes the follow-up action “User Management”, “Login”. Preset: |
|
“Change password dialog” |
User management dialog for changing the password, prompting the user for the current and new passwords The dialog appears in the input event for an element that executes the follow-up action “User Management”, “Change User Password”. Preset: |
|
“Change configuration dialog” |
User management dialog for changing the configuration, displaying the current user configuration and the option to change it The dialog appears in the input event that executes the follow-up action “User Management”, “Open User Configuration”. Preset: |
: Enables a special dialog for the input restricted to a range of values. This dialog
shows the value range accepts values only within the given range.