|
Parameter |
Value |
||
|---|---|---|---|
|
Number of channels per module |
4 individually configurable voltage or current inputs |
||
|
Distribution of channels into groups |
1 (4 channels per group) |
||
|
Resolution |
|
||
|
Unipolar |
Voltage: 0 V ... +5 V; 0 V ... +10 V: 12 bits Current 0 mA ... 20 mA; 4 mA ... 20 mA: 12 bits |
||
|
Bipolar |
Voltage -2.5 V ... +2.5 V; -5 V ... +5 V: 12 bits including sign (13 bits including sign for version E0 or later) |
||
|
Connection of the signals I0- to I3- |
Terminals 3, 6, 9, 12 |
||
|
Connection of the signals I0+ to I3+ |
Terminals 2, 5, 8, 11 |
||
|
Input type |
Differential |
||
|
Galvanic isolation |
No galvanic isolation between the inputs and the I/O bus |
||
|
Common mode input range |
Signal voltage plus common mode voltage must be within ± 12 V |
||
|
Indication of the input signals |
No |
||
|
Channel input resistance |
Voltage: > 1 MW Current: ca. 250 W |
||
|
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Typ. |
± 0.5 % of full scale (voltage) ± 0.5 % of full scale (current 0 mA ... 20 mA) ± 0.7 % of full scale (current 4 mA ... 20 mA) at +25 °C |
|
|
Max. |
± 2 % of full scale (all ranges) at 0 °C ... +60 °C or EMC disturbance |
||
|
Time constant of the input filter |
Voltage: 300 µs Current: 300 µs |
||
|
Relationship between input signal and hex code |
|||
|
Analog to digital conversion time |
Typ. 500 µs per channel |
||
|
Unused inputs |
Can be left open and should be configured as "unused" |
||
|
Input data length |
8 bytes |
||
|
Overvoltage protection |
Yes, up to 30 V DC only for voltage input |
||
|
Max. cable length (conductor cross section > 0,14 mm²) |
|||
|
Unshielded wire |
On request |
||
|
Shielded wire |
100 m |
||