Processor modules
To enable better product availability into the production and to provide some new features, a revision 3 of the existing AC500 processor modules was necessary. Processor modules revision 2 with rubric R0278 is replaced by compatible processor modules revision 3 with rubric R0378. Revision 3 devices have more and improved functions and features compared to revision 2 devices.
Pay attention to the revision number!
The processor module revision 3 PM5630-2ETH (1SAP131 000 R0378) replaces the processor module revision 2 PM5630-2ETH (1SAP 131 000 R0278).
For PM568x only processor module revision 3 is applicable.
Aspects to be considered with revision 3:
-
The processor module revision 3 (R037x) requires a new BootFW / CPUFW from V3.6.x and higher.
-
It cannot be downgraded and used with a lower firmware version than V3.6.0.
-
The processor module revision 3 (R037x) provides the same features as the processor module revision 2 (R027x) existing today and is fully compatible.
-
An existing application using a processor module revision 2 (R027x) built with Automation Builder < 2.6.0 can run on a processor module revision 3 (R037x). However, the application must be upgraded to at least Automation Builder 2.6.0 or higher.
What must be done using a new processor module revision 3 (R037x)?
-
On a new application?
-
Just use the new processor module revision 3 (R037x)
-
Use the latest Automation Builder software from 2.6.0 or higher.
-
-
On an existing application using an Automation Builder software version smaller than 2.6.0?
-
To use a new processor module revision 3 in an existing application (e.g., replacement of the processor module revision 2), the application must be upgraded to at least Automation Builder 2.6.0 or higher.
-
If several processor module (revision 3 and revision 2) are used within the same project, all the processor modules used in the same application must be upgraded to firmware version V3.6.x and higher.
-
|
Part no. |
Description |
Product life cycle phase |
|---|---|---|
|
1SAP 131 000 R0278 (processor module revision 2) |
PM5630-2ETH, processor module, memory 8 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Limited (replaced by processor module revision 3) |
|
1SAP 131 000 R0378 (processor module revision 3) |
PM5630-2ETH, processor module, memory 8 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Active |
|
1SAP 331 000 R0278 (processor module revision 2) |
PM5630-2ETH-XC, processor module, memory 8 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Limited (replaced by processor module revision 3) |
|
1SAP 331 000 R0378 (processor module revision 3) |
PM5630-2ETH-XC, processor module, memory 8 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Active |
|
1SAP 141 000 R0278 (processor module revision 2) |
PM5650-2ETH, processor module, memory 80 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Limited (replaced by processor module revision 3) |
|
1SAP 141 000 R0378 (processor module revision 3) |
PM5650-2ETH, processor module, memory 80 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Active |
|
1SAP 341 000 R0278 (processor module revision 2) |
PM5650-2ETH-XC, processor module, memory 80 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Limited (replaced by processor module revision 3) |
|
1SAP 341 000 R0378 (processor module revision 3) |
PM5650-2ETH-XC, processor module, memory 80 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Active |
|
1SAP 151 000 R0278 (processor module revision 2) |
PM5670-2ETH, processor module, memory 160 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Limited (replaced by processor module revision 3) |
|
1SAP 151 000 R0378 (processor module revision 3) |
PM5670-2ETH, processor module, memory 160 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Active |
|
1SAP 351 000 R0278 (processor module revision 2) |
PM5670-2ETH-XC, processor module, memory 160 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Limited (replaced by processor module revision 3) |
|
1SAP 351 000 R0378 (processor module revision 3) |
PM5670-2ETH-XC, processor module, memory 160 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Active |
|
1SAP 151 500 R0278 (processor module revision 2) |
PM5675-2ETH, processor module, memory 160 MB, 8 GB flash disk, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Limited (replaced by processor module revision 3) |
|
1SAP 151 500 R0378 (processor module revision 3) |
PM5675-2ETH, processor module, memory 160 MB, 8 GB flash disk, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Active |
|
1SAP 351 500 R0278 (processor module revision 2) |
PM5675-2ETH-XC, processor module, memory 160 MB, 8 GB flash disk, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Limited (replaced by processor module revision 3) |
|
1SAP 351 500 R0378 (processor module revision 3) |
PM5675-2ETH-XC, processor module, memory 160 MB, 8 GB flash disk, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols, XC version |
Active |
|
1SAP 152 000 R0378 |
PM5680-2ETH, Multi-Core processor module, memory 160 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server or selectable Ethernet based protocols |
Active |
|
1SAP 152 500 R0378 |
PM5685-2ETH, Multi-Core processor module, memory 320 MB, 24 V DC, memory card slot, interface 1 RS-232/485, display, 2 RJ45 independent onboard Ethernet TCP/IP interfaces with Modbus TCP, web server, IEC60870-5-104 or selectable Ethernet based protocols |
Active |
|
1SAP 131 000 R0379 |
PM5630-MC-KIT: AC500, Machine Controller Kit with PM5630-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC |
Active |
|
1SAP 141 000 R0379 |
PM5650-MC-KIT: AC500, Machine Controller Kit with PM5650-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC |
Active |
|
1SAP 151 000 R0379 |
PM5670-MC-KIT: AC500, Machine Controller Kit with PM5670-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC |
Active |
|
1SAP 152 000 R0379 |
PM5680-MC-KIT: AC500, Machine Controller Kit with PM5680-2ETH, CM579-ETHCAT, TB5610-ETH, PS5611-MC |
Active |
|
Required accessories |
||
|
1SAP xxx 300 R0278 |
TB56xx, terminal base |
Active |
|
Optional accessories |
||
|
1SAP 180 300 R0001 |
TA521, adapter cable with button cell |
Active |
|
1SAP 180 100 R00xx |
MC51xx, memory card |
Active |