In the status bar of the IEC 61850 editor you find object-specific detail information about the selected object.
Object information: Server and logical device

Only the information “Name” is displayed for the server and the logical device.
Object information: LN

|
Status |
Description |
|---|---|
|
Name |
Name of the selected LN instance. |
|
Description |
Description of the selected LN instance. |
|
Group |
Associated group of the LN instance . Examples: [Axxx]-Automatic [Cxxx]-Control [Gxxxx]-Generic ... |
|
Prefix |
Prefix of the LNC instance, entered by the user. |
Object information: Common Data Class Object (CDC Object)

|
Status |
Description |
|---|---|
|
Name |
Name of the attribute. |
|
Description |
Description of the selected CDC instance. |
|
Option |
Option of the selected CDC instance. M = Mandatory O = Optional |
|
CDC |
Type of the selected CDC instance. |
|
Instno |
Instance number of the CDC instance. Only optional CDCs can have instance numbers. If there is only one optional CDC, it has no instance number. Otherwise 1 to n. |
Objects with the mandatory options are inserted automatically when adding the logical device.
Object information: Attribute (DA)

|
Status |
Description |
|---|---|
|
Name |
Name of the attribute. |
|
FC |
Functional constraint of the selected attribute. |
|
Option |
Option of the selected attribute: M = Mandatory O = Optional |
|
Type |
Data type of the attribute. |
|
Trigger option |
Trigger option of the attribute. dchg = data change dupd = data update qchg = quality change <empty> = no trigger option |
|
Value |
Associated variable |
|
Writeable |
Access for the attribute. R = Read W = Write RW = Read and write |