Generic connection (freely configurable)
The dialog contains the parameters for the new connection.
|
Automatically generated path |
The “Connection Path” is generated automatically from the values for “Configuration assembly”, “Consuming assembly”, and “Producing assembly”. |
|
User-defined path |
The “Connection Path” is specified manually in the corresponding input field. |
|
Path defined by symbolic name |
The path is specified by a symbolic name. Requirement: The device must support symbolic connection paths. |
|
Connection Path |
The connection path is used to address one or more objects in the adapter that provide the input data and receive the output and configuration data. Requirement: The connection path is set to “User-defined path”. |
|
Symbolic name |
An ANSI string is used instead of the normal connection path. See the manual of the respective EtherNet/IP adapter for permitted ANSI strings. Requirement: The connection path is set to “Path defined by symbolic name”. |
|
Trigger type |
|
|
Transport type |
Details for this can be taken from the specifications CIP Volume 1 and Volume 2. |
|
RPI (ms) |
(Requested Packet Interval) Length of the time interval (in milliseconds) in which the transmitting application requests the transmission of data to the target application. This value must be a multiple of the bus cycle task. |
|
Timeout multiplier |
In case of device failure, there is a time delay (RPI * Timeout multiplier) before the device state switches to "Error". |
Predefined connection (EDS file)
Use this option to employ existing connections from an EDS file. The data that can be changed are defined in the EDS file.
|
O-->T size (bytes) |
Amount of data from scanner to adapter |
|
Proxy config size (bytes) |
Size of proxy configuration data |
|
Target config size (bytes) |
Size of adapter configuration data |
|
Connection type |
|
|
Connection Priority |
Two scanners using different priorities to one adapter can cause conflicts. Adapting the connection priority solves this problem. |
|
Fixed/Variable |
See the specifications CIP volume 1 and volume 2 for details of the parameters. |
|
Transfer format |
|
|
Inhibit time (ms) |
|
|
Heartbeat multiplier |
Requirement: The “Transfer format” is “Heartbeat”. Extends the interval at which the scanner sends heartbeat messages to the adapter. This value is multiplied by the “RPI” value. Example: “RPI” = 10ms and “Heartbeat multiplier” = 10 causes a message to be sent every 100ms. |
|
T-->O size (bytes) |
See description for “Scanner to Target”. |
|
Connection type |
|
|
Connection Priority |
|
|
Fixed/Variable |
|
|
Transfer format |
|
|
Inhibit time (ms) |