The parameter page of the ETS5 configuration software is available only after you have imported the CODESYS configuration file. The parameter page is where you define the sending behavior of the values.
|
“Default gateway” |
Default gateway for sending |
|
“Telegram rate” |
Sending rate of telegrams Note: This restriction should be applied in exceptional cases only, because this causes the reaction times to be extended. |
|
“Project title” |
In CODESYS, these parameters can be defined in the project information. They are imported to ETS5 in the XML file and displayed here. “Identifier”: checksum (CRC) of the configuration. The checksum is also displayed in CODESYS and must be identical to the checksum displayed here so that communication can be started. |
|
“Application date” |
|
|
“Identifier” |
|
|
“Version” |
|
|
“Application state” |
|
|
“Description” |
The objects are subdivided into groups of ten (1 .. 10, 11 .. 20, 21 .. 30, etc.). A maximum of 1000 communication objects is possible.
|
“<type>” |
Type of the object The parameter cannot be changed. |
|
“Communication direction” |
“Output (PLC to KNX)”: The value is sent from the CODESYS controller to the KNX object. For this communication direction, more settings are possible (“Send condition”, etc.). “Input (KNX to PLC)”: The value is sent to the CODESYS controller. The parameter cannot be changed. |
|
“Send condition” |
“No automatic sending”: No sending when value is changed “Send on change”: Sending each time value is changed “Send on difference”: Sending when the change in value corresponds to at least the value for “Sending difference”. |
|
“Sending difference” |
Requirement: “Send condition” is “send on difference”. The value is passed when its change is at least this value. |
|
“Cyclic sending” |
“Disable”: No cyclic sending “Enable (seconds)”, “Enable (minutes)”: Cyclic sending – regardless of the “Send condition”. |
|
“Cycle time [hh:mm:ss]” |
Rate for cyclic sending (in hours/minutes/seconds) Requirement: “Cyclic sending” is set to “Enable (seconds)”. |
|
“Cycle time [hh:mm]” |
Rate for cyclic sending (in hours/minutes) Requirement: “Cyclic sending” is set to “Enable (minutes)”. |