Technical dataPermalink

The system data of AC500 and S500 is applicable to the standard version.⮫ “System data AC500”

The system data of AC500-XC is applicable to the XC version.⮫ “System data AC500-XC”

Only additional details are therefore documented below.

The technical data are also applicable to the XC version.

Processor module and terminal base

Parameter

Value

Connection of the supply voltage 24 V DC at the terminal base of the processor module

Removable 5-pin terminal block with spring connection

Current consumption on 24 V DC

Min. typ. (module alone)

PM5630-2ETH: 110 mA

PM5650-2ETH: 120 mA

PM5670-2ETH: 140 mA

PM5675-2ETH: 140 mA

PM5680-2ETH: 160 mA

PM5685-2ETH: 160 mA

Max. typ. (all communication modules and I/Os)

PM5630-2ETH: 400 mA

PM5650-2ETH: 600 mA

PM5670-2ETH: 800 mA

PM5675-2ETH: 800 mA

PM5680-2ETH: 800 mA

PM5685-2ETH: 800 mA

Number of slots for processor modules

1 (on all terminal bases)

Processor module interfaces at the terminal bases TB56xx

I/O bus, ETH1, ETH2, CAN, COM1

Weight (processor module without terminal base)

135 g

Mounting position

Horizontal or vertical

Table 114: Comparison: PM56xx

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

Total maximum downloadable application size 1)

9 MB

84 MB

176 MB

176 MB

176 MB

320 MB

Thereof user program code and data (dynamically allocated)

2 MB

8 MB

32 MB

32 MB

32 MB

64 MB

Thereof user webserver data max.

6 MB

72 MB

128 MB

128 MB

128 MB

256 MB

Flash memory for User data

Remaining for all other usage (project save, infrastructure...)

40 MB

380 MB

850 MB

850 MB

850 MB

850 MB

Buffered (SRAM)

256 kB

256 kB

1.5 MB

1.5 MB

1.5 MB

1.5 MB

Thereof VAR retain persistent

128 kB

128 kB

1024 kB

1024 kB

1024 kB

1024 kB

Thereof %M memory (e.g. Modbus register)

128 kB

128 kB

512 kB

512 kB

512 kB

512 kB

Expandable memory

None

None

None

None

None

None

Integrated mass storage memory (FLASH)

None

None

None

8 GB

None

None

Slot for pluggable memory card

x

x

x

x

x

x

Processor type

TI ARM Cortex-A9 32-bit-RISC

Multi-Core ARM Cortex-A53 64-bit

Processor clock speed

300 MHz

600 MHz

1 GHz

1 GHz

1 GHz

1 GHz

Cycle time for 1 instruction (minimum):

Binary

Min. 0.02 µs

Min. 0.01 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Word

Min. 0.02 µs

Min. 0.01 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Floating point

Min. 0.12 µs

Min. 0.01 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Min. 0.002 µs

Mathematic co-processor

x

x

x

x

x

x

Motion capability

No. synchronized axis per 1 ms on EtherCAT CM typically

-

8*

16*

16*

16*

16*

No. synchronized axis per 2 ms on EtherCAT CM typically

4*

16*

32*

32*

32*

32*

No. synchronized axis per 4 ms on EtherCAT CM or CANopen onboard typically

8*

32*

64*

64*

64*

64*

Min. bus cycle time for EtherCAT using external CM579

2 ms

1 ms

0,5 ms

0,5 ms

0,5 ms

0,5 ms

* in addition: 1 virtual axis

Max. number of central inputs and outputs (10 exp. modules):

Digital inputs

320

Digital outputs

320

Analog inputs

160

Analog outputs

160

Number of decentralized inputs and outputs

Depends on the used fieldbus

Data backup

Battery

Data buffering time at 25 °C

Typ. 3 years

Battery low indication

via application program

Real-time clock:

With battery backup

x

Accuracy

Typ. ± 2 s / day at +25 °C

Program execution:

Cyclic

x

Time-controlled

x

Multitasking

x

Minimum cycle time configurable for cyclical task

1 ms

1 ms

0,5 ms

0,5 ms

0,5 ms

0,5 ms

User program protection by password

x (user management)

Internal interfaces for communication:

Serial interface COM1:

Physical link

Configurable for RS-232 or RS-485 (9.6 kb/s, 19.2 kb/s, 38.4 kb/s, 57.6 kb/s and 115.2 kb/s)

Connection

Pluggable terminal block, spring connection

Usage

Serial ASCII communication,Modbus RTU

CAN interface:

Physical link

CAN 2A/2B (from 50 kb/s to 1 Mb/s)

Connection

Pluggable terminal block, spring connection

Usage

CANopen master communication, CAN 2A/2B, J1939 protocol, CAN sync

Max. number of variables allowed

Input variables

2 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Output variables

2 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Network interface ETH1, ETH2:

Usage

Ethernet

Physical link

10/100 base-TX, configurable as internal switch or independent Interfaces

Connection

2x RJ45 socket, provided on TB56xx-2ETH

LEDs, LCD display, function keys

RUN / STOP, status, diagnosis, settings

Number of timers

Unlimited

Number of counters

Unlimited

Programming languages:

Structured Text ST

x

Instruction list IL

x

Function Block Diagram FBD

x

Ladder Diagram LD

x

Sequential function chart SFC

x

Continuous function chart (CFC)

x

Remarks:

1) The values are for information only and cannot be fulfilled altogether. The available resources are limited at the end by the maximal downloadable application size for each CPU.

Table 115: Combination of TB56xx-2ETH(-XC) and PM56xx(-XC)

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680 2)

PM5685 2)

TB5600-2ETH

0 slot

0 slot

0 slot

0 slot

0 slot

0 slot

TB5610-2ETH

1 slot

1 slot

1 slot

1 slot

1 slot

1 slot

TB5620-2ETH

2 slots

2 slots

2 slots

2 slots

2 slots

2 slots

TB5640-2ETH

-

4 slots

4 slots

4 slots

4 slots

4 slots

TB5660-2ETH

-

-

6 slots 1)

6 slots 1)

-

6 slots

Remarks:

The slots can be used for connecting communication modules or AC500-S modules. Note that only one AC500-S module can be connected at one terminal base.

1) PM567x must have the order numbers 1SAP151000R0378, 1SAP151500R0378 or a production index ≥ C0.

2) XC variant is not applicable.

Table 116: Comparison: TB56xx

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

Max. number of variables allowed for each communication module supported

Input variables

4 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Output variables

4 kB

4 kB

5 kB

5 kB

5 kB

5 kB

Type of communication module supported

CM5610-2RS - 2 serial interfaces

x

x

x

x

x

x

CM582-DP - PROFIBUS DP V0/V1 slave

x

x

x

x

x

x

CM592-DP - PROFIBUS DP V0/V1 master

x

x

x

x

x

x

CM579-ETHCAT - EtherCAT master

x

x

x

x

x

x

CM579-PNIO - PROFINET IO RT controller

x

x

x

x

x

x

CM589-PNIO - PROFINET IO RT device

x

x

x

x

x

x

CM589-PNIO-4 - PROFINET IO RT
with 4 devices

x

x

x

x

x

x

CM5640-2ETH - 2 Ethernet interfaces

x

x

x

x

x

x

CM598-CN - CAN, CANopen master

x

x

x

x

x

x

Type of AC500-S module supported

SM560-S - safety module

x

x

x

x

x

x

SM560-S-FD-1 - safety module with
F-Device functionality for 1 PROFIsafe network

x

x

x

x

x

x

SM560-S -FD-4 - safety module with
F-Device functionality for 1 PROFIsafe network

x

x

x

x

x

x

Communication and onboard protocols

Table 117: OPC UA server / OPC DA server

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

OPC UA server1)

x

x

x

x

x

x

Number of free tags

3.000

10.000

30.000

30.000

30.000

60.000

Number of connections

10

20

50

50

50

100

Min. sampling rate (limit)

500 ms

100 ms

50 ms

50 ms

50 ms

50 ms

OPC DA server AE

x

x

x

x

x

x

Number of connections

8

8

8

8

8

8

Remarks:

1) Maximum number of free tags using arrays.

Table 118: Modbus, Telecontrol

Processor module

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

Modbus TCP client / server

x

x

x

x

x

x

Number of Modbus clients ModMast in parallel on a CPU master (server)

30

50

120

120

120

300

Number of Modbus server in parallel (e.g. for SCADA access)

15

25

50

50

50

250

IEC 60870-5-104 telecontrol protocol

x

x

x

x

-

x

Number of free tags

1.000

5.000

10.000

10.000

-

20.000

Control station (number of connections)

5

10

20

20

-

40

Sub-station (number of connections)

5

10

20

20

-

40

DNP3 Outstation

PM5630

PM5650

PM5670

PM5675

PM5680

PM5685

Number of tags

1000

3000

10000

10000

-

15000

Number of clients

8

8

8

8

-

8

Maximum number of events buffering

200000

350000

800000

800000

-

800000