-
Manganese dioxide lithium battery, 3 V, 560 mAh
-
Non-rechargeable

Purpose
The TA521 battery is the only applicable battery for the AC500 processor modules ⮫ “PM56xx-2ETH”. It cannot be recharged.
The processor modules are supplied without lithium battery. It must be ordered separately. The TA521 lithium battery is used for data (SRAM) and RTC buffering while the processor module is not powered.
The CPU monitors the discharge degree of the battery. A warning is issued before the battery condition becomes critical (about 2 weeks before). Once the warning message appears, the battery should be replaced as soon as possible.
Handling instructions
-
Do not short-circuit or re-charge the battery! It can cause excessive heating and explosion.
-
Do not disassemble the battery!
-
Do not heat up the battery and not put into fire! Risk of explosion.
-
Store the battery in a dry place.
-
Replace the battery with supply voltage ON in order not to risk data being lost.
-
Recycle exhausted batteries meeting the environmental standards.

Battery lifetime
The battery lifetime is the time, the battery can store data while the processor module is not powered. As long as the processor module is powered, the battery will only be discharged by its own leakage current.
To avoid a short battery discharge, the battery should always be inserted or replaced while the process module is under power, then the battery is correctly recognized and will not shortly discharged.
Insertion
To ensure propper operation and to prevent data loss, the battery insertion or replacement must be always done with the system under power. Without battery and power supply there is no data buffering possible.




WARNING

Risk of fire or explosion!
Use of incorrect Battery may cause fire or explosion.

-
Open the battery compartment with the small locking mechanism, press it down and slip down the door. The door is attached to the front face of the processor module and cannot be removed.
-
Remove the TA521 battery from its package and hold it by the small cable. Remove then the small connector from the socket, do this best by lifting it out with a screwdriver.
-
Insert the battery connector into the small connector port of the compartment. The connector is keyed to find the correct polarity (red = positive pole = above).
-
Insert first the cable and then the battery into the compartment, push it until it reaches the bottom of the compartment.
-
Arrange the cable in order not to inhibit the door to close.
-
Pull-up the door and press until the locking mechanism snaps.
In order to prevent data losses or problems, the battery should be replaced after 3 years of utilisation or at least as soon as possible after receiving the "low battery warning" indication.
Do not use a battery older than 3 years for replacement, do not keep batteries too long in stock.
Replacement of the battery
To ensure propper operation and to prevent data loss, the battery insertion or replacement must be always done with the system under power. Without battery and power supply there is no data buffering possible.
-
Open the battery compartment with the small locking mechanism, press it down and slip down the door. The door is attached to the front view of the processor module and cannot be removed.
-
Remove the old TA521 battery from the battery compartment by pulling it by the small cable. Remove then the small connector from the socket, do this best by lifting it out with a screwdriver.

-
Follow the previous instructions to insert a new battery.




CAUTION

Risk of explosion!
Do not open, re-charge or disassemble lithium batteries. Attempting to charge lithium batteries will lead to overheating and can cause explosions.
Protect them from heat and fire and store them in a dry place.
Never short-circuit or operate lithium batteries with the polarities reversed. The batteries are likely to overheat and explode. Avoid unintentional short circuiting do not store batteries in metal containers and do not place them on metallic surfaces. Escaping lithium is a health hazard.
In order to prevent data losses or problems, the battery should be replaced after 3 years of utilisation or at least as soon as possible after receiving the "low battery warning" indication.
Do not use a battery older than 3 years for replacement, do not keep batteries too long in stock.
Technical data
|
Parameter |
Value |
||
|---|---|---|---|
|
Nominal voltage |
3 V |
||
|
Nominal capacity |
560 mAh |
||
|
Temperature range (index below C0) |
Operating: 0 °C ... +60 °C Storage: -20 °C ... +60 °C Transport: -20 °C ... +60 °C |
||
|
Temperature range (index C0 and above) |
Operating: -40 °C ... +70 °C Storage: -40 °C ... +85 °C Transport: -40 °C ... +85 °C |
||
|
Battery lifetime |
Typ. 3 years at +25 °C |
||
|
Self-discharge |
2 % per year at +25 °C 5 % per year at +40 °C 20 % per year at +60 °C |
||
|
Protection against reverse polarity |
Yes, by mechanical coding of the plug. |
||
|
Insulation |
The battery is completely insulated. |
||
|
Connection |
Red = positive pole = above at plug, black = negative pole, |
||
|
Weight |
7 g |
||
|
Dimensions |
Diameter of the button cell: 24.5 mm Thickness of the button cell: 5 mm |
Ordering data
|
Part no. |
Description |
Product life cycle phase *) |
|---|---|---|
|
1SAP 180 300 R0001 |
TA521, lithium battery |
Active |
*) Modules in lifecycle Classic are available from stock but not recommended for planning and commissioning of new installations.