The PLC and control panel portfolio offers a wide range of scalable products, communication protocols and connectivity options, from the field level to the management and visualization levels.
An overview of the different connectivity options can be found below.

IT network/internet
-
FTP(S)
-
HTTP(S)
-
MQTT
-
NTP/SNTP
-
OPC UA
-
SMTP(S)
Factory/side network
-
BACnet
-
DNP3 (in preparation)
-
FTP(S)
-
HTTP(S)
-
IEC 60870-5-104
-
IEC 61850
-
KNX
-
MySQL/MSSQL
-
OPC DA/AE
-
OPC UA
-
SNMP
-
SNTP
-
TCP/IP
-
UDP
Control network
-
CANopen
-
CAN 2A/2B
-
EtherCAT
-
Ethernet/IP
-
IEC 60870-5-104
-
IEC 61850
-
Modbus RTU
-
Modbus TCP
-
PROFIBUS DP
-
PROFINET
-
PROFIsafe ⮫ AC500-S
-
SAE J1939